Title | Information |
---|---|
Product Number: | DF36022FXWV |
Pkg. Name: | PLQP0048JA-A |
Pkg. Previous Code: | FP-48F |
JEITA Standard: | P-LQFP48-10x10-0.65 |
Pkg. Code: | pkg_103 |
Lead Count: | 48 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | LQFP |
Pkg. Class: | IC |