Title | Information |
---|---|
Product Number: | DF36022FYJ |
Pkg. Name: | PLQP0064KB-A |
Pkg. Previous Code: | FP-64K |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_702 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | LFQFP |
Pkg. Class: | IC |