Title Information
Product Number: DF36012GFXWV
Pkg. Name: PLQP0048JA-A
Pkg. Previous Code: FP-48F
JEITA Standard: P-LQFP48-10x10-0.65
Pkg. Code: pkg_103
Lead Count: 48
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC

More Package Details