Title Information
Product Number: DF36024GFPWV
Pkg. Name: PLQP0064KC-A
Pkg. Previous Code: FP-64E
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_104
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC

More Package Details