Title Information
Product Number: 7M1001S50C
Pkg. Description: SB 82.29x22.86x3.56 mm 2.54mm Pitch
Pkg. Code: SB64
Lead Count: 64
Length: 82.29 mm
Width: 22.86 mm
Thickness: 3.56 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 6# #
Pkg. Type: SB
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0