Title Information
Product Number: DF36022GFYJ
Pkg. Name: PLQP0064KB-A
Pkg. Previous Code: FP-64K
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_702
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: LFQFP
Pkg. Class: IC

More Package Details