Title Information
Product Number: 7M1014S30GB
Pkg. Description: Obsolete GU142 IDT OBS
Pkg. Code: GU142
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: NA
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 1# #
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
:
Re-bake Conditions: NA
Peak Reflow Temp: 0