Title Information
Product Number: DF38076RLP10V
Pkg. Name: PTLG0085JA-A
Pkg. Previous Code: TLP-85V
JEITA Standard: P-TFLGA85-7x7-0.65
Pkg. Code: pkg_609
Lead Count: 85
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFLGA
Pkg. Class: IC

More Package Details