Title | Information |
---|---|
Product Number: | D6417760BL200ADV |
Pkg. Name: | PLBG0256GB-A |
Pkg. Previous Code: | BP-256BV |
JEITA Standard: | P-LFBGA256-17x17-0.80 |
Pkg. Code: | pkg_6787 |
Lead Count: | 256 |
Length: | 17 mm |
Width: | 17 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |