Title Information
Product Number: HD17760BL200ADXV
Pkg. Code: PLBG0256GB-A
Lead Count: 256
Length: 17 mm
Width: 17 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese