Title Information
Product Number: 7MBV4159S10
Pkg. Description: BOARD
Pkg. Code: BD160
Lead Count: 160
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0 hrs
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Box
Qty. per Carrier: 0# #
Pkg. Type: BOARD
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: BOARD
Peak Reflow Temp: 0
Pb Free Category: e0