Title Information
Product Number: 7MMV4103S12BG
Pkg. Description: PBGA 15.00x15.00x2.15 mm 1.27mm Pitch
Pkg. Code: BG74
Lead Count: 74
Length: 15 mm
Width: 15 mm
Thickness: 2.15 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-151-BAE
Title Information
Carrier Type: Tray
Qty. per Carrier: 126# #
Pkg. Type: PBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0