Title | Information |
---|---|
Product Number: | DF38602RFT10V |
Pkg. Name: | PVQN0032KA-A |
Pkg. Previous Code: | TNP-32 |
JEITA Standard: | P-VQFN32-5x6-0.50 |
Pkg. Code: | pkg_693 |
Lead Count: | 32 |
Length: | 6 mm |
Width: | 5 mm |
Thickness: | 0.95 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | VQFN |
Pkg. Class: | IC |