Title Information
Product Number: DF38004FT10WV
Pkg. Name: PVQN0064LB-A
Pkg. Previous Code: TNP-64B
JEITA Standard: P-VQFN64-8x8-0.40
Pkg. Code: pkg_1108
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.95 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VQFN
Pkg. Class: IC

More Package Details