Title | Information |
---|---|
Product Number: | HD64F38024RLPIV |
Pkg. Name: | PTLG0085JA-A |
Pkg. Previous Code: | TLP-85V |
JEITA Standard: | P-TFLGA85-7x7-0.65 |
Pkg. Code: | pkg_609 |
Lead Count: | 85 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | TFLGA |
Pkg. Class: | IC |