Title Information
Product Number: R5F21244SNLG#U0
Pkg. Name: PTLG0064JA-A
Pkg. Previous Code: 64F0G
JEITA Standard: P-TFLGA64-6x6-0.65
Pkg. Code: pkg_677
Lead Count: 64
Length: 6 mm
Width: 6 mm
Thickness: 1.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details