Title | Information |
---|---|
Product Number: | R5F21254SDFP#X6 |
Pkg. Name: | PLQP0052JA-A |
Pkg. Previous Code: | 52P6A-A |
JEITA Standard: | P-LQFP52-10x10-0.65 |
Pkg. Code: | pkg_712 |
Lead Count: | 52 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |