Title Information
Product Number: R5F21257SNFP#V2
Pkg. Name: PLQP0052JA-A
Pkg. Previous Code: 52P6A-A
JEITA Standard: P-LQFP52-10x10-0.65
Pkg. Code: pkg_712
Lead Count: 52
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details