Title Information
Product Number: DF2148RFA20V
Pkg. Name: PRQP0100KA-A
Pkg. Previous Code: FP-100BV
JEITA Standard: P-FQFP100-14x14-0.50
Pkg. Code: pkg_781
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details