Title Information
Product Number: DF2258FA13IV
Pkg. Code: PRQP0100KA-A
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese