Title Information
Product Number: DF38327WV
Pkg. Name: PTQP0080KC-A
Pkg. Previous Code: TFP-80C
JEITA Standard: P-TFQFP80-12x12-0.50
Pkg. Code: pkg_129
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details