Title | Information |
---|---|
Product Number: | DF38444HV |
Pkg. Name: | PRQP0100KA-A |
Pkg. Previous Code: | FP-100B |
JEITA Standard: | P-FQFP100-14x14-0.50 |
Pkg. Code: | pkg_76 |
Lead Count: | 100 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FQFP |
Pkg. Class: | IC |