Title | Information |
---|---|
Product Number: | M38049MC-XXXFP#U0 |
Pkg. Name: | PRQP0064GA-A |
Pkg. Previous Code: | 64P6N-A |
JEITA Standard: | P-QFP64-14x14-0.80 |
Pkg. Code: | pkg_479 |
Lead Count: | 64 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |