Title | Information |
---|---|
Product Number: | M38049FFLSP#U0 |
Pkg. Name: | PRDP0064BA-A |
Pkg. Previous Code: | 64P4B |
JEITA Standard: | P-SDIP64-17x56.4-1.78 |
Pkg. Code: | pkg_430 |
Lead Count: | 64 |
Length: | 56 mm |
Width: | 17 mm |
Thickness: | 5.08 mm |
Pb (Lead) Free: | Yes |