Title | Information |
---|---|
Product Number: | HD6417034BVFW20V |
Pkg. Name: | PRQP0112JA-A |
Pkg. Previous Code: | FP-112 |
JEITA Standard: | P-QFP112-20x20-0.65 |
Pkg. Code: | pkg_85 |
Lead Count: | 112 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |