Title | Information |
---|---|
Product Number: | DF36092GFYWV |
Pkg. Name: | PRQP0144KA-A |
Pkg. Previous Code: | FP-144G |
JEITA Standard: | P-FQFP144-20x20-0.50 |
Pkg. Code: | pkg_87 |
Lead Count: | 144 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | FQFP |
Pkg. Class: | IC |