Title Information
Product Number: DF71242D50NPV#Z1
Pkg. Name: PVQN0052LE-A
JEITA Standard: P-VQFN52-7x7-0.40
Pkg. Code: pkg_1169
Lead Count: 52
Length: 7 mm
Width: 7 mm
Thickness: 0.95 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: VQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details