Title | Information |
---|---|
Product Number: | DF2212FP24WV |
Pkg. Name: | PLQP0064KC-A |
Pkg. Previous Code: | FP-64EV |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_749 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |