Title Information
Product Number: DF2212UFP24WV
Pkg. Name: PLQP0064KC-A
Pkg. Previous Code: FP-64EV
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_749
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details