Title Information
Product Number: D12394F20WV
Pkg. Code: PRQP0128KB-A
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 3.15 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese