Title Information
Product Number: DF70865AD80FPV#ZB
Pkg. Code: PLQP0176KB-A
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese