Title Information
Product Number: DF70834AD80BGV#ZB
Pkg. Code: PLBG0112GA-A
Lead Count: 112
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese