Title | Information |
---|---|
Product Number: | DS70840AN80FPV |
Pkg. Name: | PLQP0112JA-A |
Pkg. Previous Code: | FP-112EV |
JEITA Standard: | P-LQFP112-20x20-0.65 |
Pkg. Code: | pkg_881 |
Lead Count: | 112 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |