Title Information
Product Number: DF70834AN80FTV
Pkg. Name: PTQP0100KA-A
Pkg. Previous Code: TFP-100BV
JEITA Standard: P-TFQFP100-14x14-0.50
Pkg. Code: pkg_736
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details