Title Information
Product Number: DF70834AD80FTV#ZB
Pkg. Code: PTQP0100KA-A
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese