Title | Information |
---|---|
Product Number: | DS70830AN80FTV |
Pkg. Name: | PTQP0100KA-A |
Pkg. Previous Code: | TFP-100BV |
JEITA Standard: | P-TFQFP100-14x14-0.50 |
Pkg. Code: | pkg_736 |
Lead Count: | 100 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |