Title Information
Product Number: R5F211A1DD#U0
Pkg. Code: pkg_424
Lead Count: 20
Length: 19 mm
Width: 6 mm
Thickness: 4.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese