Title | Information |
---|---|
Product Number: | R5F72866N100FA#U2 |
Pkg. Name: | PLQP0176LB-A |
Pkg. Previous Code: | FP-176AV |
JEITA Standard: | P-LFQFP176-20x20-0.40 |
Pkg. Code: | pkg_745 |
Lead Count: | 176 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |