Title Information
Product Number: R5F72867N100FA#U2
Pkg. Name: PLQP0176LB-A
Pkg. Previous Code: FP-176AV
JEITA Standard: P-LFQFP176-20x20-0.40
Pkg. Code: pkg_745
Lead Count: 176
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details