Title | Information |
---|---|
Product Number: | HD64F7144FW50V |
Pkg. Name: | PRQP0112JB-A |
Pkg. Previous Code: | FP-112BV |
JEITA Standard: | P-QFP112-20x20-0.65 |
Pkg. Code: | pkg_772 |
Lead Count: | 112 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |