Title | Information |
---|---|
Product Number: | HD6417041AF28V |
Pkg. Name: | PRQP0144KB-A |
Pkg. Previous Code: | FP-144JV |
JEITA Standard: | P-FQFP144-20x20-0.50 |
Pkg. Code: | pkg_770 |
Lead Count: | 144 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |