Title Information
Product Number: HD6417040AVFI16V
Pkg. Name: PRQP0112JA-A
Pkg. Previous Code: FP-112V
JEITA Standard: P-QFP112-20x20-0.65
Pkg. Code: pkg_773
Lead Count: 112
Length: 20 mm
Width: 20 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details