Title | Information |
---|---|
Product Number: | DF2134ATF20V |
Pkg. Name: | PTQP0080KC-A |
Pkg. Previous Code: | TFP-80CV |
JEITA Standard: | P-TFQFP80-12x12-0.50 |
Pkg. Code: | pkg_739 |
Lead Count: | 80 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |