Title | Information |
---|---|
Product Number: | DF2138AFA20IV |
Pkg. Name: | PRQP0080JB-A |
Pkg. Previous Code: | FP-80AV |
JEITA Standard: | P-QFP80-14x14-0.65 |
Pkg. Code: | pkg_783 |
Lead Count: | 80 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |