Title Information
Product Number: DF2134VFA10V
Pkg. Name: PRQP0080JB-A
Pkg. Previous Code: FP-80AV
JEITA Standard: P-QFP80-14x14-0.65
Pkg. Code: pkg_783
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details