Title Information
Product Number: DF2265TF20V
Pkg. Name: PTQP0100LC-A
Pkg. Previous Code: TFP-100GV
JEITA Standard: P-TFQFP100-12x12-0.40
Pkg. Code: pkg_738
Lead Count: 100
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details