Title Information
Product Number: R5F61653RN50FPV
Pkg. Name: PLQP0120LA-A
Pkg. Previous Code: FP-120BV
JEITA Standard: P-LFQFP120-14x14-0.40
Pkg. Code: pkg_10115
Lead Count: 120
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details