Title Information
Product Number: R4F20215DFD#U0
Pkg. Name: PLQP0080JA-A
Pkg. Previous Code: FP-80W
JEITA Standard: P-LQFP80-14x14-0.65
Pkg. Code: pkg_837
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details