Title | Information |
---|---|
Product Number: | R5F211B2NP#W4 |
Pkg. Name: | PWQN0028KA-B |
Pkg. Previous Code: | 28PJW-B |
JEITA Standard: | P-HWQFN28-5x5-0.50 |
Pkg. Code: | pkg_860 |
Lead Count: | 28 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |