Title | Information |
---|---|
Product Number: | R5S72633P200FP |
Pkg. Name: | PRQP0240KC-A |
Pkg. Previous Code: | FP-240V |
JEITA Standard: | P-FQFP240-32x32-0.50 |
Pkg. Code: | pkg_761 |
Lead Count: | 240 |
Length: | 32 mm |
Width: | 32 mm |
Thickness: | 3.95 mm |
Pb (Lead) Free: | Yes |